3.3.4.52 EMAFE_ADCIsLDOEnable Function

C

void EMAFE_ADCIsLDOEnable(void);

Summary

Check if Internal LDO is enabled.

Description

Check if Internal LDO is enabled.

Precondition

None.

Parameters

None.

Returns

True if Internal LDO is enabled.

Example

if (EMAFE_ADCIsLDOEnable())
{
        // Internal LDO is enabled
}

Remarks

Note: When LDO is written to 1, it can be read at one after 768 μs.