3.3.4.13 EMAFE_IsEnableVariationDetection Function

C

bool EMAFE_IsEnableVariationDetection(void);

Summary

Check is the variation of the filtered data has been enabled.

Description

Check is the variation of the filtered data has been enabled.

Precondition

None.

Parameters

None.

Returns

True if the variation detection is enabled.

Example

if (EMAFE_DisableVariationDetection() == True)
{
        // Variation detection has been enabled
        variationIsEnabled = True;
}

Remarks

None.