3.6 UART with Hardware Flow Control
The following table provides details about the 1x6 UART header (J8) that supports UART with hardware flow control with pinout.
| Pin on J8 | Pin on WBZ450PE Module | Description |
|---|---|---|
| 1 | GND | Ground |
| 2 | PB6, SERCOM1_PAD2 | UART RTS pin |
| 3 | NC | No connection |
| 4 | PA6(2), SERCOM1_PAD1 | UART RX pin |
| 5 | PA5(1), SERCOM1_PAD0 | UART TX pin |
| 6 | PB0, SERCOM1_PAD3 | UART CTS pin |
Note:
| ||