3.3 USB Connectivity using PKOB4
The WBZ450 Curiosity Board includes an integrated programmer and debugger MPLAB PICkit On-Board 4 (PKOB4), which is a new generation of In-Circuit Debugger that requires no additional programming/debugging tool to get started.
The following are the features and capabilities of PKOB4:
- Connects to computer through high-speed USB 2.0 (480 Mbits/s) cable
- Programs devices using MPLAB X IDE or MPLAB IPE
- Supports multiple hardware and software breakpoints, stopwatch and source code file debugging
- Debugs your application in real time
- Sets breakpoints based on internal events
- Monitors internal file registers
- Debugs at full speed
- Configures pin drivers
- Field-upgradeable through an MPLAB X IDE firmware download
- Indicates debugger status through on-board LEDs development board functionality and features
- Virtual COM port (VCOM)
PKOB4 on the WBZ450 Curiosity Board is intended to support programming and debugging the target device, WBZ450PE Module through the Micro-B USB Connector (PS) (J7) from the host PC and to act as a USB to UART converter using PICKIT4 On-board virtual COM port.