3.5 PKOB4 Virtual COM Port
The PKOB4 on the WBZ450 Curiosity Board acts as a USB-to-UART converter through the Micro-B USB (PS) connector (J7) from the host PC. Voltage level translators are provided on signals between MCP2200 and the WBZ450PE Module for supporting target voltage from 1.9-3.6V when powered externally.
| Pin on PKOB4 | Pin on WBZ450PE Module | Description |
|---|---|---|
TX | PA6, SERCOM0_PAD1 | UART RX pin of the WBZ450PE Module |
RX | PA5, SERCOM0_PAD0 | UART TX pin of the WBZ450PE Module |