3.1 Power Supply
The WBZ450 Curiosity Board can be powered using any of the following sources:
- The USB supplies power to the WBZ450 Curiosity Board using a Type-A male to Micro-B USB cable connected to the Micro-B USB connector (PS) (J7).
- 4.2V Li-ion/Li-Po battery kit as follows:
- Connected to J5, JST PH, 2-pin, 2 mm pitch and right-angle male battery header
- Crimp style connector, battery polarity according to ± marking on the Curiosity Board
- Battery is not part of the kit
- Minimum recommended battery capacity is 400 mAh with a battery charge voltage of 4.2V
Battery management circuit automatically handles selection between USB power supply and battery supply.
The following are the two on-board MCP1727 voltage regulators on the WBZ450 Curiosity Board that power the circuitry on-board.
For more details on the U3 and U7 voltage regulators, refer to the MCP1727 1.5A, Low Voltage, Low Quiescent Current LDO Regulator Data Sheet (DS21999).
The WBZ450PE Module and associated peripherals can also be powered from:
- External power supply header (J3) using external power supply (1.9-3.6V) for testing at different voltage levels apart from the default supply of 3.3V from on-board regulator. To use the external power supply header, disconnect the on-board 3.3V supply according to the following table:
On-board 3.3V Regulator | External Power Supply |
|---|---|
Mount R10 | Do not mount R10 |
Do not mount R17 | Mount R17 |
Note: The maximum available current from the Micro-B USB Connector (PS) (J7)
is limited to 500 mA. The current is shared between charging the external battery
(if connected) and the target application section.