3.12 WBZ450PE Module
For more details on the WBZ450PE Module pinout details, refer to the High-performance 2.4 GHz Multi-protocol Wireless MCUs and Modules, supporting Bluetooth Low Energy and 802.15.4 protocols with 32-bit ARM® Cortex®-M4F, 2 Msps 12-bit ADC Data Sheet.
Note: The user can configure the Peripheral Pin Select (PPS) pins for
any of the supported peripheral functions based on the end user application.