3.10 Power Measurement Header (J4)
To measure the power going to the WBZ450PE Module, 1x2, 2.54 mm male pin header with shunt connector (I-MEAS, J4) is provided. The user must ensure to populate the shunt connector on the power measurement header (J4) under normal conditions.