3.9 Temperature Sensor (U16)
Analog output from the temperature sensor (2.3-5.5V Microchip MCP9700A, U16) is connected to one of the analog pins (PB1, AN5) of the WBZ450PE Module’s ADC channel. For more details, refer to the MCP9700A, Low-Power Linear Active Thermistor IC Data Sheet (DS20001942).