1.1.34.11 WDRV_WINC_WifiPowerSaveModeSet

C

WDRV_WINC_STATUS WDRV_WINC_WifiPowerSaveModeSet
(
    DRV_HANDLE handle,
    WDRV_WINC_POWERSAVE_MODE psMode
)

Description

Configures the powersave mode to one of the available powersave modes.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
psModeThe mode to change to. See WDRV_WINC_POWERSAVE_MODE.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.