1.1.34.5 WDRV_WINC_REGDOMAIN_INFO Struct
C
typedef struct
{
uint8_t regDomainLen;
uint8_t regDomain[WDRV_WINC_REGDOMAIN_MAX_NAME_LEN];
} WDRV_WINC_REGDOMAIN_INFO;Description
Specifies the country code length, country code associated with the regulatory domain.
Members
| Members | Description |
|---|---|
| regDomainLen | Length of regulatory domain. |
| regDomain | Regulatory domain name. |
| channelMask | Regulatory domain channel mask. |
Remarks
None.