1.1.34.16 WDRV_WINC_WifiCoexConfSet
C
WDRV_WINC_STATUS WDRV_WINC_WifiCoexConfSet
(
DRV_HANDLE handle,
WDRV_WINC_COEX_CFG *pCoexCfg
)Description
Sets the interface mode, priority and antenna mode of the coexistence arbiter.
Precondition
WDRV_WINC_Initialize must have been called.
WDRV_WINC_Open must have been called to obtain a valid handle.
Parameters
| Parameters | Description |
|---|---|
| handle | Client handle obtained by a call to WDRV_WINC_Open. |
| pCoexCfg | Pointer to a structure containing coexistence arbiter settings. |
Returns
- WDRV_WINC_STATUS_OK - The request has been accepted.
- WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
- WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
- WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.
Remarks
None.