1.1.34.8 WDRV_WINC_CONN_CFG Struct

C

typedef struct
{
    uint8_t ifIdx;
    bool l2Only;

    /* STA specific configuration. */
    struct
    {
        uint32_t connTimeoutMs;
        uint8_t roaming;
    } sta;

    /* AP specific configuration. */
    struct
    {
        uint32_t rekeyInterval;
        bool cloaked;
    } ap;
} WDRV_WINC_CONN_CFG;

Description

Contains WiFi configuration for use during connection.

Members

MembersDescription
ifIdxNetwork interface to assign. (see WDRV_WINC_NETIF_IDX)
l2OnlyLayer 2 (no IP services) configuration only.
sta.connTimeoutMsConnection timeout in milliseconds.
sta.roamingRoaming configuration option. (see WDRV_WINC_BSS_ROAMING_CFG)
ap.rekeyIntervalRekey interval in seconds.
ap.cloakedFlag indicating if SSID is cloaked.

Remarks

None.