1.1.34.2 WDRV_WINC_POWERSAVE_MODE Enum

C

typedef enum
{
    WDRV_WINC_POWERSAVE_RUN_MODE,
    WDRV_WINC_POWERSAVE_WSM_MODE,
    WDRV_WINC_POWERSAVE_PPS_MODE,
    WDRV_WINC_POWERSAVE_XDS_MODE
} WDRV_WINC_POWERSAVE_MODE;

Description

Enumeration describing available powersave modes.

Members

MembersDescription
WDRV_WINC_POWERSAVE_RUN_MODERun mode : No power-save. Both TX and RX are active
WDRV_WINC_POWERSAVE_WSM_MODEWSM mode : Wireless sleep mode. TX and RX are stopped, clocks will be running. STA will be in power-save mode keeping the connection active with AP.
WDRV_WINC_POWERSAVE_PPS_MODEPPS mode : Platform power-save mode. PIC sleep.
WDRV_WINC_POWERSAVE_XDS_MODEXDS mode: Extreme power-save mode. System is powered down.

Remarks

None.