1.1.34.15 WDRV_WINC_WifiCoexEnableSet

C

WDRV_WINC_STATUS WDRV_WINC_WifiCoexEnableSet
(
    DRV_HANDLE handle,
    bool enableCoexArbiter
)

Description

Enables or disables the coexistence arbiter.

Precondition

WDRV_WINC_Initialize must have been called.

WDRV_WINC_Open must have been called to obtain a valid handle.

Parameters

ParametersDescription
handleClient handle obtained by a call to WDRV_WINC_Open.
enableCoexArbiterFlag indicating if the coexistence arbiter should be enabled.

Returns

  • WDRV_WINC_STATUS_OK - The request has been accepted.
  • WDRV_WINC_STATUS_NOT_OPEN - The driver instance is not open.
  • WDRV_WINC_STATUS_INVALID_ARG - The parameters were incorrect.
  • WDRV_WINC_STATUS_REQUEST_ERROR - The request to the WINC was rejected.

Remarks

None.