29.7.2 Interrupt Enable Set

Table 29-4. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTENSET
Offset: 0x004
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      ULDORDYLVDRDYLVDET 
Access R/WRWRW 
Reset 000 

Bit 2 – ULDORDY User LDO Regulator Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit enables the ULDORDY interrupt.

This bit will read as the current value of the ULDORDY interrupt enable.

Bit 1 – LVDRDY Low Voltage Detector Ready Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit enables the LVDRDY interrupt.

This bit will read as the current value of the LVDRDY interrupt enable.

Bit 0 – LVDET Low Voltage Detector Interrupt Enable

Writing a zero to this bit has no effect.

Writing a one to this bit enables the LVDET interrupt.

This bit will read as the current value of the LVDET interrupt enable.