29.7.10 Backup Output Control

Note: These register bits are useful for indicating to users external application logic MCU Backup mode entry/exit.
Table 29-12. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BKOUT
Offset: 0x028
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
     TGLOM1[1:0]TGLOM0[1:0] 
Access RWRWRWRW 
Reset 0000 
Bit 2322212019181716 
       SET1SET0 
Access WW 
Reset 00 
Bit 15141312111098 
       CLR1CLR0 
Access WW 
Reset 00 
Bit 76543210 
       EN1EN0 
Access RWRW 
Reset 00 

Bits 24:25, 26:27 – TGLOM Toggle Output Mode

ValueNameDescription
0x0DISABLEThe output does not toggle.
0x1RTCTGLThe output toggles on RTC event.
0x2BKUPTGLThe output is set when the device enters backup mode or battery backup mode. The output should then be cleared by software.

Bits 16, 17 – SET Set Output

Description
Writing a zero to this bit has no effect.
Writing a one to this bit will set the corresponding output.

Bits 8, 9 – CLR Clear Output

Reading this bit returns '0'
Description
Writing a zero to this bit has no effect.
Writing a one to this bit will set the corresponding output.

Bits 0, 1 – EN Enable Output