29.7.6 BOR Control

Table 29-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BOR
Offset: 0x014
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       BORFILT[1:0] 
Access RWRW 
Reset 00 
Bit 76543210 
  DCBORPSEL[2:0]     
Access RWRWRW 
Reset 000 

Bits 9:8 – BORFILT[1:0] BOR filtering

ValueNameDescription
0x0NOFILTNo digital filtering
0x1FILT32US32us filtering
0x2FILT125US125us filtering
0x3FILT250US250us filtering

Bits 6:4 – DCBORPSEL[2:0] Duty Cycle BOR Prescaler Select

ValueNameDescription
0x0NODIVNot Divided
0x1DIV2Divide clock by 2
0x2DIV4Divide clock by 4
0x3DIV8Divide clock by 8
0x4DIV16Divide clock by 16
0x5DIV32Divide clock by 32
0x6DIV64Divide clock by 64
0x7DIV128Divide clock by 128