29.7.9 VREF Control

Table 29-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: VREFCTRL
Offset: 0x020
Reset: 0x00000002
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    TSEN  LPHIBLPSTDBY 
Access RWRWRW 
Reset 010 

Bit 4 – TSEN Temperature Sensor Output Enable

ValueDescription
0Temperature sensor output to ADC disabled
1Temperature sensor output to ADC Enabled

Bit 1 – LPHIB Bandgap and Regulators Low Power Hibernate Enable

ValueNameDescription
0x0FullPowerIn hibernate mode, bandgap is set to nominal power mode. As a consequence, enabled regulator(s) are set to nominal power mode.
0x1LowPowerIn hibernate mode, bandgap is set to low power mode. As a consequence, enabled regulator(s) are set to low power mode.

Bit 0 – LPSTDBY Bandgap and Regulators Low Power Standby Enable

ValueNameDescription
0x0FullPowerIn standby mode, bandgap is set to nominal power mode. As a consequence, enabled regulator(s) are set to nominal power mode.
0x1LowPowerIn standby mode, bandgap is set to low power mode. As a consequence, enabled regulator(s) are set to low power mode.