29.7.11 Backup Input Control

Table 29-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: BKIN
Offset: 0x02C
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BKIN[1:0] 
Access RR 
Reset 00 

Bits 1:0 – BKIN[1:0] Backup Input Value

Description
These bits are cleared when the corresponding backup I/O pin detects a logical low level on the input pin.
These bits are set when the corresponding backup I/O pin detects a logical high level on the input pin.