37.8.58 Timestamp Status 1

Table 37-66. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSS1
Offset: 0x268
Reset: 0x00000000
Property: R

Bit 3130292827262524 
 TSL[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TSL[7:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TSN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TSN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:16 – TSL[15:0] Timestamp Lost

Each Timestamp register (TS0-TS7) is assigned one bit. The bits are set when the timestamp stored in the related Timestamp register was overwritten before it was read. Reading a Timestamp register resets the related bit.

Bits 15:0 – TSN[15:0] Timestamp New

Each Timestamp register (TS0-TS7) is assigned one bit. The bits are set when a timestamp was stored in the related Timestamp register. Reading a Timestamp register resets the related bit.