37.8.29 Standard ID Filter Configuration

This register is write-restricted and only writable if bit fields CCCR.CCE= 1 and CCCR.INIT= 1.
Table 37-37. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SIDFC
Offset: 0x184
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 LSS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FLSSA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLSSA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:16 – LSS[7:0] List Size Standard

ValueDescription
0No standard Message ID filter.
1 - 128 Number of standard Message ID filter elements.
> 128Values greater than 128 are interpreted as 128.

Bits 15:2 – FLSSA[13:0] Filter List Standard Start Address

Start address of standard Message ID filter list. When the CAN module addresses the Message RAM it addresses 32-bit words, not single bytes. The configurable start addresses are 32-bit word addresses, i.e., only bits 15 to 2 are evaluated, the two least significant bits are ignored. Bits 1 to 0 will always be read back as “00”.