37.8.57 Timestamp Configuration

Table 37-65. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TSCFG
Offset: 0x264
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TBPRE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
      SCPTBCSTSUE 
Access R/WR/WR/W 
Reset 000 

Bits 15:8 – TBPRE[7:0] Time Base Prescaler

0x00 to 0xFF

Valid values range from 0 to 255. The oscillator frequency is divided by TBPRE + 1 for generating the timebase counter clock.

Bit 2 – SCP Select Capturing Position

ValueDescription
0Capture Timestamp at EOF
1Capture Timestamp at SOF

Bit 1 – TBCS Timebase Counter Select

ValueDescription
0Timestamp value captured from internal timebase counter, ATB.TB[31:0] is the internal timebase counter.
1Reserved

Bit 0 – TSUE Timestamp Unit Enable

ValueDescription
0TSU disabled
1TSU enabled