37.8.1 Control A Register

Table 37-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLA
Offset: 0x000
Reset: 0x00000000
Property: RW

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  RUNSTDBY   PRIV SWRST 
Access R/WR/WR/S/HC 
Reset 000 

Bit 6 – RUNSTDBY Run during standby

ValueNameDescription
0DISABLEThe module is internally disabled and stops the operation when all bus transactions are completed.
1ENABLEThe module continues the normal operation in Standby sleep mode.

Bit 2 – PRIV Priveged Access

ValueNameDescription
0DISABLE

The CAN registers are accessible in privilege and non-privilege mode.

1ENABLE

The CAN registers are accessible in privilege mode

Bit 0 – SWRST Software Reset

Writing a '1' to this bit will reset all APB registers, including the M_CAN and TSU registers. The bit stays high until reset completes. Setting this bit also sets the SYNCBUSY.SWRST to 1. SYNCBUSY.SWRST stays 1 until reset sequence completes.

ValueNameDescription
0NONENo Action.
1RESETReset all APB registers.