37.8.71 Timestamp 11

Table 37-79. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TS11
Offset: 0x29C
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 TS[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 TS[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 TS[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TS[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – TS[31:0] Timestamp Word TS11