33.1.13 Write Sequences
Reads from the panel being programmed stall until the programming sequence is complete. This happens because FCW programming requests have a higher priority than read requests.
Note: Performing any programming sequence
when power is lost results in an undefined increased wear of the panel. Loss of power is
defined as receiving a POR event.