33.1.15 Operation Timing
The FCW supports only self-timed operations using an internal clock source. The timing values for writing and erasing the Flash are predefined. No user involvement is required for timing value selection.
The AHB bus host initiator operates independently of the FSM, transferring data to the FCW data buffer only when requested. Consequently, there are no timing restrictions with respect to AHB and the FSM. However, for Row Write operations, the AHB interface must have sufficient bandwidth to SRAM to keep up and therefore not starve the FCW for data.