33.1.5 Program Flash Memory (PFM)
PFM is the largest section of Flash memory. It is where the main application code resides. When a series of parts have the same feature but different Flash size, the PFM is the only partition that changes size.
PFM is the largest section of Flash memory. It is where the main application code resides. When a series of parts have the same feature but different Flash size, the PFM is the only partition that changes size.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.