33.1.2 Definitions

The Flash Controller Write (FCW) supports programming operations (writes/erases) for on-chip Flash memory. Most memories have extra bits which the FCW uses to implement Error Correction Code (ECC) for Single Error Correction (SEC) and Double Error detection (DED). For the purpose of the Flash Controller a Word is defined as 32-bits. A Write Word (WW) is the native write width of the Flash and is either a Single Word or a Double Word (DWord). Flash Words as described in this section are defined as the native read width of the Flash. Flash Words are either Quad Words or QWords .

Flash panels are divided into two logical Flash partitions:
  • Program Flash Memory (PFM)
  • Configuration Flash Memory (CFM)
  • Boot Flash Memory (BFM)
Figure 33-1. Flash Module Construction