21.5.5.1.7 PLL Reference Clock Switching
When a software operation requires reference clock switching, the normal operation is to disable the PLL, modify the PLLCTRL.REFCLK and PLLCTRL.BWSEL to select the desired reference source and activate the PLL again. The CLK_PLL output clock is ready when the STATUS.PLLLOCK bit is set.