33.7.13 ADCNT
Name: | ADCNT |
Offset: | 0xF67 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADCNT[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – ADCNT[7:0] ADC Repeat Count bits
Counts the number of times that the ADC is triggered before the threshold is checked. When this value reaches ADPRT then the threshold is checked. Used when the computation mode is Low-pass Filter, Burst Average, or Average. See Table 33-4 for more details.