33.7.19 ADERR
ADC Setpoint Error Register. ADC Setpoint Error calculation is determined by the ADCALC bits.
| Name: | ADERR |
| Offset: | 0xF6E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADERRH[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADERRL[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |