33.7.11 ADCAP
| Name: | ADCAP |
| Offset: | 0xF5D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCAP[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ADCAP[4:0] ADC Additional Sample Capacitor Selection bits
| Value | Description |
|---|---|
| 11111 - 00001 | Additional capacitance for sample capacitor (in pF) |
| 00000 | No additional capacitance |