33.7.18 ADSTPT
Depending on ADCALC, may be used to determine ADERR. See Table 33-6 for more details.
Name: | ADSTPT |
Offset: | 0xF68 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADSTPTH[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADSTPTL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |