Jump to main content
33.7.15 ADRES
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADRESH[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADRESL[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:8 – ADRESH[7:0] ADC Result Register bits. High bits
Value | Name | Description |
---|
0x00,0x01,0x02,0x03 | ADFM
= 1 | Upper 2 bits of result |
0x00 to
0xFF | ADFM
= 0 | Upper 8 bits of result |
Bits 7:0 – ADRESL[7:0] ADC Result Register bits. Lower
bits
Value | Name | Description |
---|
0x00 to
0xFF | ADFM
= 1 | Lower 8 bits of result |
0x00,0x40,0x80,0xC0 | ADFM
= 0 | Lower 2 bits of result |