33.7.3 ADCON2
Note:
- To correctly calculate an average, the number of samples (set in ADRPT) must be 2ADCRS.
- ADCRS =
‘b111
and‘b000
are reserved. - This bit is cleared by hardware when the accumulator operation is complete; depending on oscillator selections, the delay may be many instructions.
- See Table 33-4 for Full mode descriptions.
Name: | ADCON2 |
Offset: | 0xF5A |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADPSIS | ADCRS[2:0] | ADACLR | ADMD[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W/HC | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ADPSIS ADC Previous Sample Input Select bits
Value | Description |
---|---|
1 | ADFLTR is transferred to ADPREV at start-of-conversion |
0 | ADRES is transferred to ADPREV at start-of-conversion |
Bits 6:4 – ADCRS[2:0] ADC Accumulated Calculation Right Shift Select bits
Value | Name | Description |
---|---|---|
1 to 6 | ADMD = ‘b100 |
Low-pass filter time constant is 2ADCRS, filter gain is 1:1(2) |
1 to 6 | ADMD = ‘b011 to
‘b001 |
The accumulated value is right-shifted by ADCRS (divided by 2ADCRS)(1,2) |
x | ADMD = ‘b000 |
These bits are ignored |
Bit 3 – ADACLR A/D Accumulator Clear Command bit(3)
Value | Description |
---|---|
1 | ADACC, ADAOV and ADCNT registers are cleared |
0 | Clearing action is complete (or not started) |
Bits 2:0 – ADMD[2:0] ADC Operating Mode Selection bits(4)
Value | Description |
---|---|
111-101 | Reserved |
100 | Low-pass Filter mode |
011 | Burst Average mode |
010 | Average mode |
001 | Accumulate mode |
000 | Basic (Legacy) mode |