4.16.16 Register Write Protection
To prevent any single software error from corrupting PMC behavior, certain registers in the address space can be write-protected by setting the WPEN bit or the WPITEN bit in the PMC Write Protection Mode Register (PMC_WPMR).
If a write access to a write-protected register is detected, the WPVS flag in the PMC Write Protection Status Register (PMC_WPSR) is set and the field WPVSRC indicates the register in which the write access has been attempted.
The WPVS bit is automatically cleared after reading the PMC_WPSR.
The following registers are write-protected when the WPEN bit is set in PMC_WPMR:
- PMC System Clock Enable Register
- PMC System Clock Disable Register
- PMC PLL Control Register 0
- PMC PLL Control Register 1
- PMC PLL Spread Spectrum Register
- PMC PLL Analog Control Register
- PMC PLL Update Register
- PMC Clock Generator Main Oscillator Register
- PMC Clock Generator Main Clock Frequency Register
- PMC CPU Clock Register
- PMC CPU Clock Ratio Register
- PMC Main System Bus Clock Register
- PMC Programmable Clock Register
- PMC Fast Start-Up Mode Register
- PMC Wake-Up Control Register
- PMC Peripheral Control Register
- PMC Asynchronous Partial Wake-Up Control Register
- PMC MCK0 Monitor Limits Register
The following interrupt registers are write-protected when the WPITEN bit is set in PMC_WPMR: