4.16.17.2 PMC System Clock Disable Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_SCDR
Offset: 0x0004
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PCK7PCK6PCK5PCK4PCK3PCK2PCK1PCK0 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
          
Access  
Reset  

Bits 8, 9, 10, 11, 12, 13, 14, 15 – PCKx Programmable Clock x Output Disable

ValueDescription
0 No effect.
1 Disables the corresponding Programmable Clock output.