4.16.17.4 PMC PLL Control Register 0
All fields defined here are applied to the PLL defined by the last ID field written in the PMC_PLL_UPDT register.
| Name: | PMC_PLL_CTRL0 |
| Offset: | 0x000C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ENLOCK | ENIOPLLCK | ENPLLCK | ENPLL | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| DIVIO[7:4] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIVIO[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIVPMC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – ENLOCK Enable PLL Lock
| Value | Description |
|---|---|
| 0 | The lock signal sent by the PLL is ignored. The PLL is considered as locked once the start-up time defined by PMC_PLL_UPDT.STUPTIM has elapsed. |
| 1 | The PLL is considered as locked once the start-up time defined by PMC_PLL_UPDT.STUPTIM has elapsed and the lock signal sent by the PLL has risen. |
Bit 30 – ENIOPLLCK Enable PLL Clock for IO
| Value | Description |
|---|---|
| 0 | The clock generated by the PLL is not sent to the IO. |
| 1 | The clock generated by the PLL is sent to the IO. |
Bit 29 – ENPLLCK Enable PLL Clock for PMC
| Value | Description |
|---|---|
| 0 | The clock generated by the PLL is not send to the PMC. |
| 1 | The clock generated by the PLL is sent to the PMC. |
Bit 28 – ENPLL Enable PLL
| Value | Description |
|---|---|
| 0 | The PLL is off. |
| 1 | The PLL is on. |
Bits 19:12 – DIVIO[7:0] Divider for PAD
Specifies the division ratio applied to the internal PLL clock before being sent to the IO. This feature is not available for all PLLs. Refer to PLL characteristics in the section “Electrical Characteristics” for more information. This feature is only available for AUDIOPLL. The frequency is defined by the following formula:
Bits 7:0 – DIVPMC[7:0] Divider for PMC
Specifies the division ratio applied to the internal PLL clock before being sent to the PMC. The frequency is defined by the following formula: