4.16.17.36 PMC PLL Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the PMC Write Protection Mode Register.

Name: PMC_PLL_IER
Offset: 0x00E0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  UNLOCK6UNLOCK5UNLOCK4UNLOCK3UNLOCK2UNLOCK1UNLOCK0 
Access WWWWWWW 
Reset ––––––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  LOCK6LOCK5LOCK4LOCK3LOCK2LOCK1LOCK0 
Access WWWWWWW 
Reset ––––––– 

Bits 16, 17, 18, 19, 20, 21, 22 – UNLOCKx PLL of Index x Unlock Interrupt Enable

Bits 0, 1, 2, 3, 4, 5, 6 – LOCKx PLL of Index x Lock Interrupt Enable