4.16.17.10 PMC Clock Generator Main Clock Frequency Register

This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.

Name: CKGR_MCFR
Offset: 0x0024
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        CCSS 
Access R/W 
Reset 0 
Bit 2322212019181716 
    RCMEAS   MAINFRDY 
Access WR/W 
Reset 00 
Bit 15141312111098 
 MAINF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 MAINF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 24 – CCSS Counter Clock Source Selection

ValueDescription
0 The measured clock of the MAINF counter is the main RC oscillator.
1 The measured clock of the MAINF counter is the main crystal oscillator.

Bit 20 – RCMEAS RC Oscillator Frequency Measure (write-only)

The measurement is performed on the main frequency (i.e., not limited to the main RC oscillator only). If the source of MAINCK is the main crystal oscillator, the restart of measurement may not be required because of the stability of crystal oscillators.

ValueDescription
0 No effect.
1 Restarts measuring of the frequency of MAINCK. MAINF carries the new frequency as soon as a low-to-high transition occurs on the MAINFRDY flag.

Bit 16 – MAINFRDY Main Clock Frequency Measure Ready

To ensure that a correct value is read on the MAINF field, the MAINFRDY flag must be read at ‘1’ then another read access must be performed on the register to get a stable value on the MAINF field.
ValueDescription
0 The MAINF value is not valid or the measured oscillator is disabled or a measure has just been started by means of RCMEAS.
1 The measured oscillator has been enabled previously and the MAINF value is available.

Bits 15:0 – MAINF[15:0] Main Clock Frequency

Gives the number of cycles of the clock selected by the bit CCSS within 16 MD_SLCK periods. To calculate the frequency of the measured clock:

fSELCLK = (MAINF x fMD_SLCK)/16

where frequency is in MHz.