4.16.17.13 PMC Main System Bus Clock Register

Name: PMC_MCR
Offset: 0x0030
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
    EN     
Access R/W 
Reset 0 
Bit 2322212019181716 
    CSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
      DIV[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 CMD   ID[3:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 28 – EN Main System Bus Clock Enable

ValueDescription
0 The corresponding MCKx is disabled.
1 The corresponding MCKx is enabled.

Bits 20:16 – CSS[4:0] Clock Source Selection

Select the clock to be applied to the selected clock to generate the corresponding MCKx.

ValueNameDescription
0 MD_SLOW_CLK MD_SLCK is selected.
1 TD_SLOW_CLOCK TD_SLCK is selected.
2 MAINCK MAINCK is selected.
3 MCK0 MCK0 is selected.
4 – Reserved
5 SYSPLL SYSPLL is selected.
6 DDRPLL DDRPLL is selected.
7 IMGPLL IMGPLL is selected.
8 BAUDPLL BAUDPLL is selected.
9 AUDIOPLL AUDIOPLL is selected.
10 ETHPLL ETHPLL is selected.

Bits 10:8 – DIV[2:0] Divisor Value

Select the division ratio to be applied to the selected clock to generate the corresponding MCKx.

ValueNameDescription
0 MASTER_DIV1 Selected clock divided by 1
1 MASTER_DIV2 Selected clock divided by 2
2 MASTER_DIV4 Selected clock divided by 4
3 MASTER_DIV8 Selected clock divided by 8
4 MASTER_DIV16 Selected clock divided by 16
5 MASTER_DIV32 Selected clock divided by 32
6 MASTER_DIV64 Selected clock divided by 64
7 MASTER_DIV3 Selected clock divided by 3

Bit 7 – CMD Command

ValueDescription
0 Read mode.
1 Write mode.

Bits 3:0 – ID[3:0] Main System Bus Clock Index

Main System Bus clock index selection from 1 to 4.