4.16.17.11 PMC CPU Clock Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
The CSS, PRES and MDIV fields cannot be modified simultaneously. If more than one field modification is required, proceed sequentially: modify the first field and wait for PMC_SR.MCKRDY high, then modify the second field and wait for PMC_SR.MCKRDY high, etc.
| Name: | PMC_CPU_CKR |
| Offset: | 0x0028 |
| Reset: | 0x00000001 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MDIV[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRES[2:0] | CSS[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 1 | ||||
Bits 10:8 – MDIV[2:0] MCK0 Division
| Value | Name | Description |
|---|---|---|
| 0 | EQ_PCK | MCK0 is FCLK divided by 1. |
| 1 | PCK_DIV2 | MCK0 is FCLK divided by 2. |
| 2 | PCK_DIV4 | MCK0 is FCLK divided by 4. |
| 3 | PCK_DIV3 | MCK0 is FCLK divided by 3. |
| 4 | PCK_DIV5 | MCK0 is FCLK divided by 5. |
Bits 6:4 – PRES[2:0] Processor Clock Prescaler
| Value | Name | Description |
|---|---|---|
| 0 | CLK_1 | Selected clock |
| 1 | CLK_2 | Selected clock divided by 2 |
| 2 | CLK_4 | Selected clock divided by 4 |
| 3 | CLK_8 | Selected clock divided by 8 |
| 4 | CLK_16 | Selected clock divided by 16 |
| 5 | CLK_32 | Selected clock divided by 32 |
| 6 | CLK_64 | Selected clock divided by 64 |
| 7 | CLK_3 | Selected clock divided by 3 |
Bits 1:0 – CSS[1:0] MCK0 Source Selection
| Value | Name | Description |
|---|---|---|
| 0 | SLOW_CLK | MD_SLCK is selected. |
| 1 | MAIN_CLK | MAINCK is selected. |
| 2 | CPUPLLCK | CPUPLLCK is selected. |
| 3 | SYSPLLCK | SYSPLLCK is selected. |