4.16.17.21 PMC Wake-Up Control Register

Name: PMC_WCR
Offset: 0x0074
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
        CMD 
Access R/W 
Reset 0 
Bit 2322212019181716 
       WIPEN 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 WKPIONB[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 24 – CMD Command

ValueDescription
0Read mode.
1Write mode.

Bit 17 – WIP Wake-Up Input Polarity

Defines the active polarity of the selected wake-up input. If the corresponding wake-up input is enabled at the WIP level, it enables a fast restart signal.

ValueDescription
0Active polarity is low.
1Active polarity is high.

Bit 16 – EN Wake-Up Input Enable

ValueDescription
0The selected wake-up input has no effect on the PMC.
1The selected wake-up input enables a fast restart signal to the PMC.

Bits 7:0 – WKPIONB[7:0] Wake-Up Input Number

Defines which wake-up source is to be modified during a write access (CMD is set to ‘1’) or which wake-up source status is read on the next read access to this register (CMD is set to ‘0’).

Primary Signal NameWKPIONB
PAnn
PBnn + 32
PCnn + 64
PDnn + 96
PEnn + 128