4.16.17.8 PMC PLL Update Register

Name: PMC_PLL_UPDT
Offset: 0x001C
Reset: 0x00030000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   STUPTIM[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000011 
Bit 15141312111098 
        UPDATE 
Access W 
Reset 0 
Bit 76543210 
     ID[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 21:16 – STUPTIM[5:0] Start-up Time

The start-up time is defined as a number of MD_SLCK cycles and is the same for all PLLs.

STUPTIM can be modified only if all PLLs are off.

ValueDescription
0Only the lock of the PLL is considered to know the lock status of the PLL. If the lock of the PLL is not enabled, the lock never rises.
Other valuesIf PMC_PLL_CTRL0.ENLOCK is low, specifies the start-up time of the PLL. If PMC_PLL_CTRL0.ENLOCK is high, specifies how long the LOCK signal of the PLL is masked before being read.

Bit 8 – UPDATE PLL Setting Update (write-only)

ValueDescription
0No effect.
1The PLL configuration written in PMC_PLL_CTRL0 and PMC_PLL_CTRL1 are applied to the PLL defined by the last ID written in the PMC_PLL_CTRL0 register.

Bits 3:0 – ID[3:0] PLL ID

When writing a PLL control register (PMC_PLL_CTRLx), this ID specifies which PLL is impacted by written fields.

When reading a PLL control register (PMC_PLL_CTRLx), this ID specifies which PLL fields are read.

IndexPLL NameClock NamePLL Clock SourceUsage Example
0CPUPLLCPUPLLCKMAINCKCPU clock source
1SYSPLLSYSPLLCKMAINCKMCK1 clock source (matrixes, etc.)
2DDRPLLDDRPLLCKMAINCKClock source (DDR Phy)
3IMGPLLIMGPLLCKMAINCKMCK3 clock source (Image subsystem)
4BAUDPLLBAUDPLLCKMAINCKGCLK source for FLEXCOM, SDMMC, etc.
5AUDIOPLLAUDIOPLLCKMAIN XTAL OSCAUDIOCLK output clock source
6ETHPLLETHPLLCKMAIN XTAL OSCGEMAC GCLK clock source