8.10.7.6 SECUMOD RAM Access Ready Register

Name: SECUMOD_RAMRDY
Offset: 0x0014
Reset: undefined
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        READY 
Access R 
Reset  

Bit 0 – READY Ready for System Access Flag

When exiting a CPU idle, a system reset or Backup mode, this flag must be read high before accessing the secure memories. The flag remains low until any ongoing process stops.