8.10.7.1 SECUMOD Control Register

Name: SECUMOD_CR
Offset: 0x0000
Reset: –
Property: Write-only

Bit 3130292827262524 
 KEY[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
      SCRAMB[1:0]  
Access WW 
Reset –– 
Bit 76543210 
  AUTOBKP[1:0]NIMP_EN[1:0]SWPROTNORMALBACKUP 
Access WWWWWWW 
Reset ––––––– 

Bits 31:16 – KEY[15:0] Password

Writing the value 0x89CA makes the Normal or Backup Protection registers appear. Writing the opposite value (0x7635) makes these registers disappear.

Writing any other value in this field has no effect.

Bits 10:9 – SCRAMB[1:0] Memory Scrambling Enable

ValueNameDescription
0 RESERVED No effect.
1 SCRAMB Memories are scrambled (default).
2 NO_SCRAMB Memories are not scrambled.
3 RESERVED No effect.

Bits 6:5 – AUTOBKP[1:0] Automatic Normal to Backup Mode Switching

Autobackup (AUTOBKP) must be enabled to configure the mode (NORMAL or BACKUP).

It is prohibited to disable autobackup (AUTOBKP) and to configure the mode (NORMAL or BACKUP) at the same time.

ValueNameDescription
0 RESERVED No effect.
1 AUTO_BCKP When in Normal mode, the power-down of the core supply automatically switches to Backup mode simultaneously with core to backup isolation barrier activation (default).
2 SW_BCKP When in Normal mode, the software must switch to Backup mode before powering down the core.
3 RESERVED No effect.

Bits 4:3 – NIMP_EN[1:0] Non-Imprinting Enable

ValueNameDescription
0 RESERVED No effect.
1 EN_NIMP The non-imprinting mechanism is authorized to start when core power is off or bus reset is asserted.
2 DISABLED The non-imprinting mechanism is disabled (default).
3 EN_NIMP_IDLE The non-imprinting mechanism is authorized to start when core power is off or bus reset is asserted or the CPU is idle.

Bit 2 – SWPROT Software Protection

ValueDescription
0 No effect.
1 Starts the BUSRAM4KB and BUREG256b Clear content.

Bit 1 – NORMAL Normal Mode

ValueDescription
0 No effect.
1 Switches to Normal mode.

Bit 0 – BACKUP Backup Mode

ValueDescription
0 No effect.
1 Switches to Backup mode.