8.10.7.5 SECUMOD Status Clear Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Clears the corresponding alarm flag bit.

If the corresponding alarm was programmed to generate an SWKUP signal, clearing the alarm also clears SECUMOD_SYSR.SWKUP.

Name: SECUMOD_SCR
Offset: 0x0010
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access WWWW 
Reset –––– 
Bit 15141312111098 
 VDDCPUHVDDCOREHVDDCPULVDDCORELVBATHVBATL   
Access WWWWWW 
Reset –––––– 
Bit 76543210 
 TPMHTPML REGANAJTAGTSTDBLFMDWDT_SW 
Access RRWWWWW 
Reset ––––––– 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector

Bit 15 – VDDCPUH High VDDCPU Voltage Monitor

Bit 14 – VDDCOREH High VDDCORE Voltage Monitor

Bit 13 – VDDCPUL Low VDDCPU Voltage Monitor

Bit 12 – VDDCOREL Low VDDCORE Voltage Monitor

Bit 11 – VBATH High VBAT Voltage Monitor

Bit 10 – VBATL Low VBAT Voltage Monitor

Bit 7 – TPMH High Temperature Monitor

Bit 6 – TPML Low Temperature Monitor

Bit 4 – REGANA VDDANA Regulator Monitor

Bit 3 – JTAG JTAG Pins Monitor

Bit 2 – TST Test Pin Monitor

Bit 1 – DBLFM Double Frequency Monitor

Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm