8.10.7.13 SECUMOD Scrambling Key Register

Name: SECUMOD_SCRKEY
Offset: 0x0078
Reset: undefined
Property: Read/Write

Bit 3130292827262524 
 SCRKEY[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 2322212019181716 
 SCRKEY[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 15141312111098 
 SCRKEY[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  
Bit 76543210 
 SCRKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset  

Bits 31:0 – SCRKEY[31:0] Scrambling Key Value

This 32-bit key is used by the secure memories scrambler/descrambler logic. When changed, the readable content of the memories is made unintelligible instantaneously.