8.10.7.8 SECUMOD VBAT Filter Register

Name: SECUMOD_VBUFR
Offset: 0x0058
Reset: 0x00000007
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      VBATFV[2:0] 
Access R/WR/WR/W 
Reset 111 

Bits 2:0 – VBATFV[2:0] VBAT Filter Value

0 to 7: This field is used to define the filter value for the VBAT and VDDBU voltage monitor.